Animations in Internet Explorer not supported.
Please use Firefox, Chrome, Edge or Safari.

LDH29x humidity sensor
Easy temperature and air humidity monitoring for protection of electrical controls and production processes. Explore the features using the interactive model above.

Mounting system
Convenient DIN rail or screw mount base plate for versatile installation.

Housing
High impact resistant UL 94 flame retardant housing complies with most electrical enclosure requirements.

Two models available
Digital process values for temperature and humidity via IO-Link or dual analog outputs for conventional wiring.

M12 connector
Industry standard M12 electrical connector uses standard M12 cordset for fast and easy installation.