You probably do not come from: China. Click here for our other locations.
  1. Products
  2. Industrial communication
  3. AS-Interface I/O modules

AS-Interface I/O modules

  • ClassicLine: Modules for field applications with quick mounting technology, also for hazardous areas
  • CompactLine: Modules for a secure connection in a harsh environment
  • SmartLine: Modules for installation in control cabinets
  • ProcessLine: Stainless steel modules with protection rating IP 69K for use in the food and beverage industry
  • Compact illuminated pushbutton modules with high luminosity

AS-Interface I/O modules

The decentralised AS-Interface I/O modules connect binary and analogue sensors and actuators to the gateway or PLC via AS-Interface. For field applications, modules with quick or screw mounting technology are available. Connection of the two-wire flat cable by means of insulation displacement technology ensures reverse polarity protection. Sensors and actuators are connected via proven, robust connectors.
AS-i ProcessLine modules have been specifically developed for use in wet areas in the food and beverage industry. With a full stainless steel housing and protection rating IP 69K, the units are built to meet the hygienic requirements of high-pressure cleaning cycles.
AS-i SmartLine modules are designed for use in control cabinets. Thanks to their slim, compact design, they also fit into control panels.
AS-i PCBs are offered for use in small housings, control cabinets and panels.
The ifm product range features modules with digital and analogue inputs and outputs.