You probably do not come from: China. Click here for our other locations.
  1. Products
  2. Industrial communication
  3. AS-Interface systems and sensors

AS-Interface systems and sensors

  • AirBoxes - the clever combination of AS-i input module and pneumatic valve
  • Inductive dual sensors for position detection on valve actuators
  • Position feedback for single and double seat valve and for diaphragm valves
  • Inductive sensors for use in machine tools
  • RFID for mounting, feeding and handling technology

AS-Interface systems and sensors

In addition to PLCs, gateways, modules and connection technology, the ifm AS-Interface range includes a number of intelligent sensors and systems.
The AS-i AirBox is a combination of an I/O module and a solenoid valve. In pneumatic applications, it is used for decentralised control of cylinders or valves, flaps and slides actuated by valve actuators.
The RF identification system DTS125 enables non-contact reading from and/or writing to RFID transponders (ID tags). The compact read/write heads include, in addition to the antenna, the complete evaluation and the interface to AS-Interface. So the units can be operated directly in the AS-i network.
The range also includes inductive sensors, temperature sensors, valve sensors for rising stem valves and dual sensors for valve actuators with integrated AS-Interface.