You probably do not come from: China. Click here for our other locations.

Wirable for hygienic and wet areas

ecolink M12 connector, A-coded, with patented innovative strain relief as well as highly elastic seal

  • Innovative strain relief
  • Highly elastic seal
  • Tried-and-tested ecolink technology
  • Shock and vibration resistance
  • Protection rating: IP 65, IP 67, IP 68, IP 69K
  • Easy to assemble correctly
  • Halogen-free and silicone-free

Reliably sealed – even in case of intense cable movement
A special challenge is the reliable and permanent sealing of the cable. With this innovative and patented technology, strain relief and cable seal are strictly separated from each other, the strain relief being guaranteed by means of an extremely strong three-way ball clamp that reliably clamps the cable even in case of intense tensile strain. The highly elastic cable seal is positioned right at the cable entry so as to prevent any contamination due to penetration of dirt. The highly elastic material prevents cable sheath deformation and reliably seals even in case of intense cable movement.

Simple and safe mounting
These connectors also feature the perfectly tried-and-tested ecolink technology that allows for reliable and manual M12 connection to the device without use of tools.