You probably do not come from: China. Click here for our other locations.

ecolink M8/M12, for hygienic and wet areas

  • Halogen-free and silicone-free
  • Contoured nut with enhanced grip makes for optimum sealing even when hand tightened
  • The innovative ecolink technology guarantees high protection against moisture
  • Permanent vibration protection with saw tooth contour
  • Protection rating: IP 65, IP 67, IP 68, IP 69K

ecolink M8/M12 for hygienic and wet areas in the food industry
Most applications require special solutions. Only high-quality materials, safe production processes and faultless installation lead to success in the long run. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing optimum and permanent contact. No tools needed for installation and removal. High-quality materials especially suited to the application and intensive monitoring during and after production guarantee maximum quality standards.