You probably do not come from: China. Click here for our other locations.

Field-compatible IO-Link master with IoT connection

Secure exchange between OT and IT level

Even in the modern world of Industry 4.0, securing your system infrastructure against external influences is a top priority.
The IoT-enabled IO-Link master modules act as decentralised gateways in the automation network and forward the data from the connected sensors to the fieldbus. The connection to the IT level is made via a separate IoT Ethernet socket. The data is transmitted via the established TCP/IP JSON interface. This allows you to process relevant process data in the IT level and in ERP systems while maintaining the safety of your installation.

Convenient parameter setting using moneo configure SA

The intuitive moneo configure SA software automatically detects your entire IO-Link infrastructure and arranges it in the defined tree structure in a clear manner. Masters and sensors are displayed with their respective parameters and can bemanaged centrally in the software.

Robust field bus modules for demanding applications

Thanks to their special housing material and high ingress resistance, the modules can be used in coolant applications or directly in wet areas in the food industry. The ecolink technology guarantees reliable, permanently ingress-resistant M12 connections of the connection cables.

With the corresponding accessories, additional auxiliary power for the connection of IO-Link actuators can be supplied. The cable can be up to 20 metres long.

Products