You probably do not come from: China. Click here for our other locations.

IIoT controller for the control cabinet

Powerful and versatile

The IIoT controller is a powerful, communicative and flexible PLC solution in machine and plant digitalisation. Powerful, because at ambient temperatures of up to 55°C, the 1.3 GHz quad-core processor works at high performance level. Communicative, because it is a true language and translation talent with its various protocols, regardless of whether it is a matter of connections to the IT world or the integration of automation technology I/O data. In addition, even a Plug & Work connection of IO-Link devices is possible – including IODD interpretation. Flexible, as the IIoT controller is freely programmable via CODESYS V3.5.

You would like to manage the device remotely? No problem, the CODESYS Automation Server enables remote debugging and remote web visualisation.

An all-purpose tool that leaves no wish unfulfilled

Connection to different clouds

The IIoT controller allows for transmission of the recorded and prepared data to the most common cloud platforms such as AWS, Microsoft Azure and AnyViz. Furthermore, the IIoT controller speaks the common standard digitalisation languages such as OPC UA and MQTT. If data is to be recorded and processed in real time, inputs can be read and outputs controlled by using Industrial Ethernet protocols such as EtherCAT, EtherNet/IP or Modbus TCP.