You probably do not come from: China. Click here for our other locations.

Robust cables for currents up to 16 amperes

Transmission of high currents with low voltage drop

Controlling loads such as actuators via IO-Link master requires a robust infrastructure based on L-code. Our industrial-grade jumper cables are provided with an appropriately dimensioned cable cross-section and can transmit currents of up to 16 amperes without any difficulty and with almost no voltage drop.

Securely permanently tight

The M12 standard connections simplify the connection of sensors and actuators. Wiring faults are ruled out. The contoured nut is easy to tighten sufficiently, so as to guarantee a perfect lasting seal even when fastened by hand.The vibration protection holds the threaded sleeve tight in its position.

With IO-Link master: secure connection at the process level

Combined with our PerformanceLine IO-Link masters, the EVC cables ensure reliable connection of sensors and actuators to the subsequent infrastructure.

Products