You probably do not come from: China. Click here for our other locations.

The 4.3"ecomatDisplay sets new standards

New standard in the compact class

Whenever clear communication, precision and performance in the smallest of spaces are required, the most compact member of the ecomatDisplay family is the perfect choice. Because the 4.3-inch HMI makes no compromises when it comes to human-machine interaction: 16 million colours, high-resolution display and good readability even at extreme angles or in extreme lighting conditions ensure clear information exchange in any situation.

Easy to connect, economical, communicative

Numerous connection options and a wide range of supported communication protocols allow for simple and extensive inte- gration of the ecomatDisplay into the machine. Codesys 3.5 and the comprehensive ifm library of software modules enable convenient visualisation of the most relevant information.
Besides, the Linux-based operating system can be used for customisation, such as visualisation via QT.The powerful DualCore processor and the equally efficient DDR4 RAM ensure reliable processing of all data and control commands. For all these technical feats, the compact HMI requires only five watts of power.

ecomatDisplay - Tough

The robust housing, already known from other ecomatDisplays, provides the 4.3"device with maximum protection against external influences, making it ideally suited for use in extreme working environments.