You probably do not come from: China. Click here for our other locations.

3D radar sensor for mobile use

Reliable object detection in any weather

Detecting objects, determining their direction of movement and speed – even in the presence of precipitation, dust, fog and dirt: the R2D is the perfect addition to your mobile machines when it comes to avoiding collisions with objects. Whether alone or in combination with the mobile 3D sensors from ifm: the robust radar sensors ensure reliable distance detection even in poor visibility.

Two versions, many setting options

The large horizontal angle of aperture of 140° ensures maximum area coverage. In the "3D Distance" version, the sensor transmits the x, y and z coordinates of the objects in the form of a dense point cloud. The "3D Area" type sensor summarises the information itself into objects, transmitting their position, direction of movement and speed.

The detection field of both versions can be limited individually. Various filter options and other settings such as warning zones and early warning times further increase the effectiveness of the R2D.

The radar detection field can be customised. Static and dynamic targets are displayed differently.