You probably do not come from: China. Click here for our other locations.

Fail-safe inductive sensors for the food industry

Safety in full metal

To date, ifm is the only supplier to market fail-safe inductive sensors in a robust full-metal housing in order to ensure maximum safety even under extreme conditions. The full-metal housing offers optimum protection against permanent moisture. Thanks to the extended temperature range of -25 to 100 °C, the sensors are ideally suited for applications in the food and beverage industry.

Applications

Typical applications for fail-safe sensors can be found on service lids or manholes on tanks or silos, where they ensure that processes cannot start until the lids are closed to eliminate any risk to individuals and machinery. The full-metal housing shows all its benefits on valves or valve manifolds that are subject to frequent cleaning processes, as it can easily withstand permanent moisture or wetness. These fail-safe sensors are also ideal for monitoring high-speed doors in cold stores.

Maximum safety: full-metal inductive sensor for extreme conditions

The full-metal inductive sensors have been developed to ensure maximum reliability and robustness in demanding environments. As a safety sensor, it offers protection and safety in critical applications. Thanks to its stainless steel sleeve, the sensor is extremely resistant and can withstand even the most adverse environmental conditions. Whether extreme temperatures, intensive cleaning processes or use in severe industrial environments - the safe full-metal sensor is the right choice.