You probably do not come from: China. Click here for our other locations.

Full-metal ultrasonic sensor for harsh environments

Level monitoring in any application

Whether in tanks or silos, whether liquids, bulk material or individual objects: The universal level and distance measurement using ultrasound is reliable and accurate. However, even if there is no direct contact with the medium, aggressive vapours and fumes can severely affect the function and life of a sensor. But thanks to ifm’s new full-metal ultrasonic sensor, this is now a thing of the past. From the diaphragm to the connector, the sensor is completely enclosed in resistant high-grade stainless steel. Thus, it is resistant to external influences and benefits from an extended service life. This makes it ideal for use in the food industry and other hygienic applications.

IO-Link included

Using IO-Link communication, distance values can be transmitted digitally or the measuring range can be set. Thanks to the feedback on the echo quality, the alignment of the sensor can be optimised during installation and the functional reliability can be continuously monitored.

All-metal sensors - robust for harsh environments

Even if there is no direct contact with the medium, aggressive fumes and vapours can severely affect the function and life of a sensor. The sensor surface of standard devices is unprotected and therefore susceptible to media such as cleaning agents, coolants or lubricants. The ultrasonic metal sensors, however, consist of a stainless steel housing and are therefore protected from all influences.

Products