You probably do not come from: China. Click here for our other locations.

T-slot and C-slot cylinder sensors with IO-Link

Versatile cylinder monitoring

This IO-Link sensor with two configurable hardware outputs will upgrade your machine in no time. The outputs can be configured to your application requirements. A high-resolution process value with a detection range of 50 mm enables continuous monitoring as well as digital transmission via IO-Link. Thanks to the teach function and the Bluetooth adapter, the installed sensor can be easily adjusted from outside the machine.

Integrated diagnostic functions

Combined functions, such as the stroke counter (switching cycle counter), time monitoring between both end positions or device temperature provide servicing assistance and enable maintenance to be carried out as required.

One sensor instead of two: On short-stroke cylinders, one IO-Link cylinder sensor (upper groove) is now sufficient to detect both end positions instead of two conventional sensors (lower groove) as was previously the case.

Intelligent cylinder switches for C-slots and T-slots

With a housing length of 30 millimetres, the sensor is perfectly suited for end position monitoring on short-stroke cylinders. Thanks to two configurable switch points, it can monitor two end positions. This saves time and costs thanks to less installation and wiring complexity.

Find the ideal cylinder sensor - with precision and ease.

Enter the technical specifications and the manufacturer of your cylinder and you will receive the perfect ifm sensor. Guaranteed to fit and with the necessary accessories - with our Solution Builder.

Products