You probably do not come from: China. Click here for our other locations.

Smart valve sensor and AS-i

 

In the food industry, valve manifolds are often automated by means of AS-i.

With the IO-Link masters for AS-i, the smart valve sensor can easily be integrated into the existing AS-i network. Up to 4 IO-Link devices can be connected to the versions for standard applications (with IP67) and for the food industry (with IP69K).

Example of an article list for the connection to AS-i