- Mobile industry
- Select products
- HMI controllers
Update your human machine interface
Top products
Part No. | Size / Resolution | Operating Elements | |
---|---|---|---|
HMI controllers | |||
CR1150 | 5" / 16:10 / 800 x 480 | • 4 function keys • Navigation key with pushbutton • 1 Ethernet port • 2 CAN ports • 1 USB port |
|
CR1152 | 5" / 16:10 / 800 x 480 | • 4 function keys • Navigation key with pushbutton • 1 Ethernet port • 4 CAN ports • 1 USB port • 2 video input ports • Touch screen |
|
CR1074 | 7" / 16:10 / 800 x 480 | • 6 function keys • Navigation key with pushbutton • 1 Ethernet port • 2 CAN ports • 1 USB port |
|
CR1075 | 7" / 16:10 / 800 x 480 | • 6 function keys • Navigation key with pushbutton • 1 Ethernet port • 4 CAN ports • 1 USB port • 2 video input ports • Digital I/O |
|
CR1076 | 7" / 16:10 / 800 x 480 | • 6 function keys • Navigation key with pushbutton • 2 Ethernet port • 4 CAN ports • 2 USB port • 4 video input ports • Digital I/O |
|
CR1077 | 7" / 16:10 / 800 x 480 | • 6 function keys • Navigation key with pushbutton • 2 Ethernet port • 4 CAN ports • 2 USB port • 4 video input ports • Digital I/O • Touch screen |
|
CR1102 | 10" / 16:10 / 1280 x 800 | • 8 function keys • Navigation key with pushbutton • 2 Ethernet port • 4 CAN ports • 2 USB port • 4 video input ports • Digital I/O • Touch screen |
|
CR1204 | 12" / 16:10 / 1280 x 800 | • 10 function keys • Navigation key with pushbutton • 2 Ethernet port • 4 CAN ports • 2 USB port • 4 video input ports • Digital I/O • Touch screen |
|
CR1202 | 12" / 8:3 / 1280 x 480 | • 1 Ethernet port • 4 CAN ports • 1 USB port • 2 video input ports • Digital I/O |
|
CR1203 | 12" / 8:3 / 1280 x 480 | • 2 Ethernet port • 4 CAN ports • 2 USB port • 4 video input ports • Digital I/O • Touch screen |
|
Operating panels | |||
CR1300 | 136 x 86 x 73.5 mm | • 6 function keys • RGB LED background illumination • 24 stops per revolution |
|
CR1301 | • LED ring divided in 4 segments |