You probably do not come from: China. Click here for our other locations.

Condition monitoring: machine condition always in view

ifm’s VVB vibration sensor is used for permanent, real-time monitoring of vibrations in simple industrial machinery. Even minimal deviations from the ideal machine condition will affect the vibration pattern. This makes it possible to detect imminent machine damage at an early stage. Plant operators can act with foresight and anticipate maintenance needs to avoid costly production downtimes.

Features of the IO-Link vibration sensor:

  • Permanent monitoring of the relevant indicators for fatigue, impact, friction and temperature
  • Seamless integration directly into industrial Ethernet systems, no control cabinet or extensive wiring required
  • Raw signal capture for advanced damage analytics
  • Integrated machine operating hours counter based on the vibration velocity
  • Faster data transmission thanks to IO-Link COM3 interface

Versatile sensor for all vibrations

IO-Link VVB Starter kit ZZ0809

The starter kit is used for condition monitoring of motors on fans, pumps and other simple machines. It contains all the necessary components and is easy to implement. It is that easy to reliably protect your machines from damage.

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start – ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.