You probably do not come from: China. Click here for our other locations.
  1. Valve sensors
  2. Target pucks

Target pucks for dual sensors

The target pucks for dual sensors are directly mounted onto the shaft of the quarter-turn actuator.
The shaft must conform to VDI/VDE 3845. A round puck with two targets positioned 90° apart in different heights damps the IND dual sensor or the Tx feedback unit. 

Mounting dimensions X/Y [mm] Height of the actuator shaft Z [mm] Drive shaft diameter
[mm]
Diameter
[mm] 
Description Order no.
80 / 30 30 < 38 53 Target puck basic E12517
80 / 30 30 < 38 53 Target puck adjustable E12516
80 / 30 20 < 38 53 Target puck basic + adapter E12517 + E12526
80 / 30 20 < 38 53 Target puck adjustable + adapter E12516 + E12526
80 / 30 30 < 53 65 Multicover Puck Basic E12724
80 / 30 30 < 53 65 Multicover Puck adjustable E12725
130 / 30 30 < 90 102 Large target puck basic E17328
130 / 30 30 < 90 102 Large target puck, adjustable E17119