You probably do not come from: China. Click here for our other locations.

O3M 3D Smart Sensor

Your assistant on mobile machines

ifm has developed a new generation of 3D Smart Sensors to further increase the level of automation of mobile machines and achieve even greater efficiency.

The PMD 3D sensor from ifm detects scenes and objects three-dimensionally with only one image capture. This avoids the motion blur that can occur with line scanners.

Ready-to-start application package

Valuable O3M packages

There are plenty of good use cases for the O3M 3D sensor for mobile applications. Efficient protection against collisions is provided, for example, by the 3D collision warning set that contains all the necessary components for easy installation. The I/O module package is available for use of the O3M on machines without CAN bus.

O3M 3D Smart Sensor – Products

3D sensors for mobile applications

The O3M is a photoelectric 3D sensor which measures the distance between the sensor and the nearest surface point by point using the time-of-flight principle. The unit illuminates the scene with an external infrared light source and calculates the distance by means of the light reflected from the surface.

O3M 3D Smart Sensor – Downloads

This section contains supplementary information about the 3D Smart Sensor for download.