You probably do not come from: China. Click here for our other locations.
  1. Flow sensors
  2. Selection by medium
  3. Oils

Measurement of oils

Notes:
Very well suitable

Well suitable

Suitable

Not suitable
 
Available

Not available
  Suitable to some extent - please contact the Service Center at 400 880 6651 in this case.
  Ultrasonic Mechatronic Calorimetric
immersion sensors
  Product details Product details Product details

Measuring principle

Ultrasonic

Mechatronic

Calorimetric

Accuracy

Pressure loss

Detection of direction

Quantity meter (totaliser)

Media      

Non-conductive media

Chemical liquids
of low concentration,
e.g. sodium hydroxide solution < 5%

Resistant to      

Temperature fluctuations

Viscosity changes

Air content

Particles

Pressure peaks

Deposits

Vibrations

Installation      

No inlet pipe length required

Ultrasonic Special features



Measuring principle

Product series

  • SU series

Nominal width (DNxx)

  • DN15...DN50

Measuring range

  • 0.5...1000l/min

Accuracy

  • ± (1 % MV + 0.5 % VMR)

Medium temperature

  • -20…100 °C

Pressure rating

  • 100 bar

Requirement:

  • No change in viscosity
  • Inlet and outlet pipe lengths must be taken into account

Industries

  • Food industry
  • Automotive industry
  • Robotics and automation
  • mobile machines
  • Water and wastewater

Highlights

  • Continuous stainless steel pipe without internal
    interfering bodies, moving components or seals
  • Acyclic output of signal strength as an indicator
    for application changes
  • guided set-up,
  • Low pressure loss
  • Operating status LED

Process values

  • Measurement of the total quantity/ totaliser
  • Flow
  • Temperature
  • Device status/ diagnostics
Mechatronic Special features



Measuring principle

Product series

  • SB series

Nominal diameter

  • DN15...DN40

Measuring range

  • 0.2...200l/min

Accuracy

  • ± (4% MV + 1% VMR)

Medium temperature

  • -10...180°C

Pressure rating

  • Up to 200 bar

Requirement

  • No particles > 200µm in the medium
  • No strong magnetic fields in the immediate vicinity

Industries

  • Automotive industry
  • Robotics and automation
  • Mobile machines
  • Packaging industry

Highlights

  • No inlet and outlet pipe lengths
  • Fastest response time > 1ms
  • Temperature resistant up to 180°C
  • Pressure rating of 200 bar
  • Temperature/ viscosity compensation for oil

Process values

  • Flow
  • Temperature
  • Device status/ diagnostics
To top of page  

Calorimetric immersion sensors

Special features


Measuring principle

Product series

  • SI, SA and SF series

Nominal diameter

  • Independent of DN

Measuring range

  • Liquid 0.04...3m/s
  • Gas 0.6...100m/s

Accuracy

  • Liquid ± (7% MV + 2% VMR)
  • Gas ± (10% MV + 2% VMR)

Medium temperature

  • -20...90°C

Pressure rating

  • Up to 300 bar

Requirement

  • Inlet and outlet pipe lengths must be taken into account
  • Thermally conductive medium
  • Avoid rapid temperature changes

Industries

  • Automotive industry
  • Robotics and automation
  • Water industry
  • Ship automation
  • Food industry

Highlights

  • Independent of nominal pipe diameters
  • Diverse material selection for components in contact with the medium
  • Easy set-up

Process values

  • Point flow velocity
  • Temperature
  • Device status/ diagnostics
  • Calculated flow
To top of page  

Product platforms -> Flow sensors/ flow meters