You probably do not come from: China. Click here for our other locations.
  1. IO-Link modules
  2. Applications

Applications & Product Overview

Find out where to benefit from ifm IO-Link modules.

Product overview
  Industrial Automation    Hygienic & food  applications 
  Digital inputs Digital inputs Digital outputs Digital outputs   Digital inputs Digital inputs Digital outputs Digital outputs
M12-modules
Standard-Line
AL2340
6 x 2 DI
AL2341
10 x 2 DI
AL2330
6 x 2 DO
AL2331
10 x 2 DO
  AL2240
6 x 2 DI
AL2241
10 x 2 DI
AL2230
6 x 2 DO
AL2231
10 x 2 DO
M12-module
Basic-Line
AL2400
4 x 2 DI
AL2401
8 x 2 DI
             
M8-modules
Basic-Line
AL2410
4 x 1 DI
AL2411
4 x 2 DI
             

Standard Line (for industrial automation):

Mechanical features:

  • Good oil, grease and coolant resistance
  • Good resistance to UV rays
  • High IP protection IP67
  • ifm ecolink technology
  • Excellent shock and vibration resistance
  • High ambient temperature

Electronic /functional features:

  • Collecting digital sensor information
  • Controlling digital actuators
  • Power limitation up to 3.6 A per module
  • Improved diagnostic options

Basic Line (for industrial automation) :

Mechanical features:

  • Good oil, grease and coolant resistance
  • Good resistance to UV rays
  • High IP protection IP67
  • ifm ecolink technology
  • Available for M8 and M12 connectors

Electronic /functionalfeatures:

  • Collecting digital sensor information
  • Basic status diagnostic of the sensors

Standard Line (for hygienic applications):

Mechanical features:

  • Good resistance to cleaning agents and disinfectants in the food industry
  • Corrosion resistant with high grade stainless steel nuts
  • Optimum sealing without torque tool
  • High IP protection IP69k
  • ifm ecolink technology
  • Excellent shock and vibration resistance
  • High ambient temperature

Electronic /functional features:

  • Collecting digital sensor information
  • Controlling digital actuators
  • Power limitation up to 3.6 A per module
  • Improved diagnostic options