You probably do not come from: China. Click here for our other locations.
  1. 3D object recognition
  2. O3D sensor
  3. Applications
  4. Extended parameter setting mode

Extended parameter setting mode

In the extended parameter setting mode, models for level and distance monitoring as well as quality control can be defined. Different interfaces can be assigned to the output of the measurement values according to user specifications.

Features

  • Live image view
  • Maximum configurable distance can be set
  • Selectable exposure mode
  • Configurable target frame rate
  • Different filters selectable
  • Definable 3D data clipping
  • Operating several units at once is possible thanks to different frequency channels