You probably do not come from: China. Click here for our other locations.
  1. System solutions
  2. Cooling

Full protection for your cooling circuits

Peace of mind: Monitoring and conditionbased maintenance of the cooling water supply

Continuous diagnostics:
Heat transfer and flow as well as the actual operating hours are monitored.

Early detection:
Detection of contamination and leakage or weld tip loss.

Maximum efficiency:
Permanent diagnostics of contamination, e.g. in the filter or at the welding gun.

Easy integration:
ifm provides individual solutions which are suited for different cooling water systems.

It's as simple as that:

  1. Configure your application.
  2. Send us your enquiry or directly order the configured solution via our online shop.
  3. Benefit from the condition monitoring of your cooling system, detect changes in time and optimise your production and maintenance processes.

Do you have any questions about set-up or installation? Feel free to contact us!

Component overview and step-by-step commissioning

Integration of further fluid monitoring systems

ifm application package – Applications
Monitoring of cooling water systems, for example, on:

  • Injection moulding machines
  • Machine tools with spindle cooling
  • Robot welding guns
  • Heat exchangers
  • All machines with cooling and heating

ifm system solution for cooling

  1. Flow meter
  2. Temperature transmitter
  3. 24 V switched-mode power supply
  4. IO-Link master
  5. Connection cables with socket

As an option: analysis software
LR SMARTOBSERVER visualisation and alarm

Reduce costs
Condition-based maintenance when required instead of fixed service intervals. Replacement of parts can be planned.

Prevent unplanned downtime
Leakage in the pipe or in the flexible hose system, kinks in the hose or blockage by particles in the cooling water circuit are detected early.

Optimise processes
Data acquisition and analysis. Maintenance when needed.

Implementation independent of your IT department
Application package from the sensor to evaluation and network-based analysis. Scalable: can be extended to other applications and / or ERP systems.