You probably do not come from: China. Click here for our other locations.
  1. 下载&激活
  2. Vision Assistant Monitoring Tool

ifm Vision Assistant Monitoring Tool

Congratulations on obtaining your Vision Assistant Monitoring Tool licence(s)!

Next steps:

If you want to use the Monitoring Tool for the first time on a target system, you need to first install the Vision Assistant (Version 2.6.X and later) and then activate your purchased licences.

For this purpose, you have received a LAC (licence activation code) by email or on a LAC card.

Activate the Vision Assistant Monitoring Tool, how to proceed:

Once you have installed ifm Vision Assitant Version 2.6.X or later, you can activate the purchased licences in the software. You can choose from on- and offline activation. The offline activation is the right choice for target systems with no active internet connection.

Offline activation is done via your user account in "my ifm", under "my software”. The fingerprint of the target system will be required, and the software must be installed.

Notes:
Licence activation must be done on the target system, and the licences will be bound to this system!

实现全方位可靠性:ifm视觉传感器

自动导引车能够自行安全抵达目的地,微小物体可以被检测到,以毫米级的精度检查中间生产步骤的质量:欢迎来到视觉传感器的世界,它们是打造高效工业4.0解决方案的重要基石。