You probably do not come from: China. Click here for our other locations.
  1. Vibration sensors
  2. 3-axis vibration sensor with IO-Link

3-axis IO-Link vibration sensor for smart condition monitoring

Gain valuable insights into the health of your machinery with the new VVB3 condition monitoring sensor. The VVB3 sensor continuously detects vibration in three axes and additionally measures the surface temperature of non-rotating components. From these values, the smart sensor determines the machine’s “vitals”.

With its wide frequency range of 5,600 Hz, the sensor can detect anomalies, wear, bearing damage, insufficient lubrication or cavitation reliably and early. This allows you to react before any serious damage and increased follow-up costs can occur. With VVB3, you invest in regular check-ups to keep your equipment running smoothly and ensure there are no underlying problems. Are you ready to unlock the power of predictive maintenance and monitor the fitness of your machinery?

The VVB3 vibration sensor in detail

The key benefits of VVB3

The 3-axis MEMS technology provides mounting flexibility and precise measurements in all three directions – axial, vertical, and horizontal – with one single measurement position only.

The ultra robust stainless steel housing can withstand the harshest operating conditions. Thanks to the internal self-test function and an M12 connector, a damaged cable can be replaced at any time. This durable sensor is completely maintenance-free. Plus, the LED allows you to keep an eye on the device status at all times.

Optionally, you can make use of the integrated unbalance and bearing analysis feature, which is easy to use via IO-Link interface. Continuously measure different condition indicators to detect fatigue, friction, impacts, and surface temperature.

Thresholds can be conveniently set according to ISO 20816-3 based on the machine type and nominal power via PLC system commands or an IT system.

Applications

The VVB condition monitoring sensor has been designed as a complete monitoring solution integrated in one sensor.
Target applications include all rotating machines with continuous or partially continuous machine operation (rotational speed and power) and a drive shaft.
The sensor is typically used on electric motors, fans, pumps, geared motors, conveyor belts, vertical bearings, reduction gears, belt drives, HVAC, vacuum pumps, separators (gear-free) and other single-shaft machines, such as wood sawing machines.

Electric motor

The graphic shows possible measuring points for 3-axis vibration sensors

Centrifugal pump

The graphic shows possible measuring points for 3-axis vibration sensors

Fan

The graphic shows possible measuring points for 3-axis vibration sensors

Reduction gearbox

The graphic shows possible measuring points for 3-axis vibration sensors

Vacuum pump

The graphic shows possible measuring points for 3-axis vibration sensors

VVB3 installation

The vibration sensor can be flexibly mounted thanks to three measurement axes, with a range of mounting accessories providing added flexibility. It should be noted that the use of mounting accessories may affect the measurement.

Where? Ideally, a sensor is placed near each bearing seat.

How? The sensor should be screwed into a solid housing material or mounted using suitable ifm mounting accessories:

Direct mounting via threaded hole

E30562

Temporary mounting with magnet

E30491

Mounting with adhesive adapter

E30475

Mounting with motor anchor bolt

E30540
E30535

Flexible integration into existing ecosystems

VVB3 FAQs

Products

Product comparison
  Basic condition monitoring
VVB 3-axis
DataScience condition monitoring
VVB 3-axis
Condition monitoring sensor
VVB 1-axis
Measuring range 16 g, 2...5,600 Hz 16 g, 2...5,600 Hz 50 g, 2...10,000 Hz
Measurement axes x, y, z (configurable) x, y, z (not configurable) z
Wear indicators
(cyclic)
5 indicators:
fatigue (v-RMS), impact (a-Peak),
friction (a-RMS), Crest,
surface temperature
13 indicators:
fatigue (v-RMS), impact (a-Peak),
friction (a-RMS),
surface temperature
5 indicators:
fatigue (v-RMS), impact (a-Peak),
friction (a-RMS), Crest,
surface temperature
Analysis values
(acyclic)
Unbalance Unbalance
Rolling bearing demodulation (BearingScout™)
Interface IO-Link 1.1.3 (COM3)
SIO mode
IO-Link 1.1.3 (COM3)
SIO mode
IO-Link 1.1.1 (COM2 / COM3)
SIO mode
Installation M5 mounting screw M5 mounting screw M8 set screw
¼''28 set screw
Raw data (BLOB) Acceleration time signal 4 s (synchronous)
or up to 12 s (one axis)
Acceleration time signal 4 s (synchronous)
or up to 12 s (one axis)
Acceleration time signal 4 s
Additional functions
  • Machine operating hours counter
  • 9-day characteristic value history
  • Threshold configuration (ISO 20816-3)
  • Status LED
  • Machine operating hours counter
  • 9-day characteristic value history
  • Threshold configuration (ISO 20816-3)
  • Status LED
  • User-defined switching output configuration
  • Machine operating hours counter
  • ISO 20816-3 selection via article numbers