You probably do not come from: China. Click here for our other locations.
  1. Vibration sensors
  2. Diagnostic electronics and acceleration sensors

Diagnostic electronics and acceleration sensors

The VSE diagnostic electronics is a programmable evaluation unit for up to 4 dynamic vibration signals, which can be seamlessly integrated into the automation and control level as an online condition monitoring solution. The whole intelligence is incorporated in one device, leveraging the benefits of edge computing right where it is needed.

Using flexibly configurable condition parameters, the VSE diagnostic electronics can perform individual monitoring tasks in the time and frequency domains and communicate in real time within milliseconds.

From the sensor to the ERP system

Further auxiliary signals (e.g. speed, pressure, temperature) can be added via analogue inputs to provide the diagnostic electronics with all the information it needs for reliable and flexible monitoring of a specific machine or application.

Bidirectional communication via Ethernet TCP/IP (e.g. OPC UA) and the common fieldbus interfaces (Profinet, Modbus TCP, EtherCAT and EtherNet/IP) guarantee maximum interaction between the diagnostic electronics and the machine.

Products

Acceleration sensors measure the dynamic forces at the machine surface and deliver the raw signal for downstream vibration monitoring or vibration diagnostics, e.g. using the VSE diagnostic electronics.

VSA / VSP acceleration sensors

Robust acceleration sensors in different housings of type VSA or VSP, also for mounting in difficult to access areas. Various measuring ranges with voltage output (100 mV/g) or current loop (0...10 mA). Connection to the VSE diagnostic electronics.

VSA acceleration sensors

Trouble-free operation in the event of fast movement or influence of high forces.
Integrated self-test for permanent safety.

Intrinsically safe acceleration sensor type VSP0xA

For the measurement of vibration in hazardous areas.
Connection to the VSE diagnostic electronics installed outside the ATEX zone via a barrier.

VSM acceleration sensors

Multi-axis acceleration sensors with MEMS chip and IEPE voltage output also detect vibrations in the axial and radial directions.

Overview of mounting adapters

Acceleration sensors (MEMS)
    VSA001 VSA002 VSA004
VSA005
VSA006 VSA007 VSA008 VSA101
VSA201
VSA204
VSA205
VSM101 VSM102 VSM103
VSM104
E30448 M8 magnetic adapter                  
E30091 M5 magnetic adapter            
E30449 ¼"-28 UNF magnetic adapter                    
E30471 M8 90° adhesive adapter                  
E30472 ¼"-28 UNF adhesive adapter                    
E30473 M8 adhesive adapter                  
E30474 ¼-28 UNF adhesive adapter                    
E30475 M5 adhesive adapter            
E30468 M5 / M8 mounting adapter - Ø 12.5        
E30469 M5 / M8 mounting adapter - Ø 8.5        
E30493 M8 mounting adapter - Ø 12.5                  
E30494 M16 mounting adapter              
E30495 M8 mounting adapter                  
E30539 M5-M10 screw adapter                
E30534 M5-M12 screw adapter                
E30540 M5-M16 screw adapter                
E30535 M5-M20 screw adapter                
E30536 M8-M12 screw adapter                  
E30537 M8-M16 screw adapter                  
E30538 M8-M20 screw adapter                  
Acceleration sensors (piezoelectronic)
    VSP001 VSP003
VSP004
VSP01A
VSP02A
E30448 M8 magnetic adapter
E30449 ¼"-28 UNF magnetic adapter    
E30471 M8 90° adhesive adapter
E30472 ¼"-28 UNF adhesive adapter    
E30473 M8 adhesive adapter
E30474 ¼-28 UNF adhesive adapter    
E30468 M5 / M8 mounting adapter - Ø 12.5
E30469 M5 / M8 mounting adapter - Ø 8.5
E30493 M8 mounting adapter - Ø 12.5    
E30495 M8 mounting adapter    
E30536 M8-M12 screw adapter    
E30537 M8-M16 screw adapter    
E30538 M8-M20 screw adapter