You probably do not come from: China. Click here for our other locations.
  1. ecomatmobile
  2. Controllers

ecomatmobile controllers

Simply safe

Many mobile controls are certified for functional safety up to SIL2 / PLd. Thanks to TÜV-certified safety libraries and function blocks, the safety controls can be programmed easily and conveniently using CODESYS. This significantly reduces both the programming and documentation effort.

Powerful:
32-bit controller, large memory and CAN connectivity

Robust:
Resistant to vibration, moisture and extreme ambient temperatures

Safe:
Versions for use in safety-related applications

Simple:
Standardised programming to IEC-61131-3 with CODESYS

Flexible:
Configurable I/O ports: digital, analogue, PWM

ecomatController

Powerful mobile controllers for various tasks

Powerful 32-bit micro controllers ensure very short cycle times. The large program memory enables the processing of complex application programs. A second integrated micro controller monitors important system functions. In addition to digital inputs and outputs the controller also has analogue ports. Inputs for fast signals up to 30 kHz can also be used. All inputs and outputs are protected against interference and overload. Wide-range power supplies enable operation in 12 and 24 V on-board systems.

Gateway functions

Almost all controllers feature several CAN interfaces which are used to transmit data via the CANopen protocol, e.g. to the decentralised input / output modules or to a dialogue module. Controllers with more than one CAN interface can also be used as a gateway. This enables, for example, direct processing of control and diagnostic data of diesel engines with the SAE-J1939 protocol.

Programmable to IEC 61131-3

With the programming via CODESYS to IEC 61131-3, programming is clear and simple for the user. Function libraries are available for special hardware functions (e.g. gateway SAE-J1939/ CANopen).

Mobile controllers

• For control functions in vehicles and mobile machines
• Powerful interfaces for various communication tasks
• Programmable to IEC 61131-3 with CODESYS

For use in cabins and control cabinets

• For control functions in vehicles and mobile machines
• Various units certified for functional safety
• Powerful interfaces for various communication tasks
• Programmable to IEC 61131-3 with CODESYS

Controllers with high protection requirements