You probably do not come from: China. Click here for our other locations.
  1. ecomatmobile
  2. Displays

ecomatmobile displays

Units for operation and monitoring

Informative:
Colour display with graphics capabilities with operating elements
Adaptable:
Programmable to IEC 61131-3 with CODESYS
Universal:
Robust housing for surface or panel mounting
Suitable for use with camera:
Versions with interface for cameras for mobile use
Communicative:
CAN, Ethernet and USB interfaces for various communication tasks

ecomatDisplay

In dialogue with the mobile machine

The robust HMIs are programmable graphic displays for controlling, parameter setting and operation of mobile machines and installations. They can be used in conjunction with a mobile controller or as a stand-alone solution. Data and device functions are safely transferred via CAN Ethernet and USB interfaces. Some types are equipped with an additional navigation key, a potentiometer with pushbutton function, many freely programmable backlit function keys or a touch screen. The units offer increased EMC levels and hold an e1 type approval. Thanks to the high protection rating of the housing, the modules are suited for outside panel and surface mounting as well as for cabin installation in construction machines, agricultural machinery or municipal vehicles.

Robust HMIs for basic applications

• Designed for cost-optimised machine solutions
• Protection ratings IP65, IP67
• E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

Robust HMIs for basic applications
Robust HMIs with 64 bit multi-core processors

• Powerful, robust HMI with modern 64 bit architecture and optional touch screen
• Versions with RGB backlit function keys with tactile feedback
• High-performance USB interface for data logging and support of analogue and Ethernet cameras
• E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

Robust HMIs with 64 bit multi-core processors
Robust HMIs with 32 bit single-core processors

• Units with RGB backlit function keys with tactile feedback and optional touch screen
• USB interface for data logging and optional interface for analogue cameras
• E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

Robust HMIs with 32 bit single-core processors