You probably do not come from: China. Click here for our other locations.
  1. ecomatmobile
  2. I/O modules

I/O modules

Robust I/O modules for field applications and in the control cabinet

Adaptable:
Configurable input / output functions
Convenient:
Direct connection of hydraulic valves or joysticks
Options:
Modules with M12 connectors or central connectors
Communicative:
CAN interface for various communication tasks
Permitted:
E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

ioControl – rugged I/O module with integrated controller

Connection example

Decentralised connection to the controller

Decentralised I/O modules connect binary and analogue sensors and actuators to the mobile controller. They enable decentralised evaluation of sensor signals and control of actuators or proportional valves. Data output and parameter setting of the device functions is handled via a CAN interface. The modules are particularly suited for mobile machinery such as construction equipment, agricultural machines or municipal vehicles. The ifm product range includes models with digital, analogue and frequency inputs combined with digital or PWM outputs.

Modules for field use feature high protection ratings as well as shock and vibration resistance. The units offer increased EMC levels and hold an e1 type approval. Modules to be installed in driver's cabs, control panels or control boxes serve to connect operating and display elements to the CAN bus.

Modules for applications inside the control cabinet

• Inputs and outputs for digital and analogue signals
• For use in cockpit or operating panels

CabinetController
Modules for field applications with central connector

• IO-module in robust metal housing with protection rating IP 67

I/O module
Modules for field applications with M12 or DEUTSCH connector

• Can be used as independent, CODESYS programmable mini controller
• Display and keyboard interface for parameter setting
• Configurable input / output function
• Two CAN interfaces with CANopen and J1939 protocol

ioControl

• IO-module in robust metal housing with protection rating IP67
• Configurable input / output function
• CAN interface

M12 I/O module